chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSSD-4426-5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Connection Cable
RSSD-4426-5M
Order ID no. 6636610
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-30
Application
Data
Approvals
CE, UKCA
Cable color
Green
Cable diameter (mm)
4.9
Cable length (m)
5
Cable quality
PUR
Coding
D-coded
Connector A
Male, M12 x 1, Straight, D-coded
Connector A
M12 x 1
Core cross-section (mm²)
0.15
Coupling nut/screw material A
Brass
Current (A)
2
Design
Connection Cable
Height
30
Length
245
Network protocol
Ethernet
Number of Pins
4
Orientation
Straight
Plug body
Plastic
Special features
Suitable for drag chain use
Type
Male
Voltage (V)
30
Width
300
Key Features
Cable length (m)
home
Turck-Shop
Connectivity
Cordsets
RSSD-4426-5M
5
Cable quality
PUR
Connector A
Male, M12 x 1, Straight, D-coded
In Stock
Price Group
K2
List Price
€ 41,47
Item Total
€ 41,47
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support