chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PSGS4M-PKGS4M-4426-4M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Extension Cable
PSGS4M-PKGS4M-4426-4M
Order ID no. 6636602
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-30
Application
Data
Approvals
CE, UKCA
Cable color
Green
Cable diameter (mm)
4.9
Cable length (m)
4
Cable quality
PUR
Connector A
M8 x 1
Connector B
M8 x 1
Core cross-section (mm²)
0.15
Coupling nut/screw material A
Zinc
Coupling nut/screw material B
Die-cast Zinc
Current (A)
2
Design
Extension Cable
Network protocol
Ethernet
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Special features
Suitable for drag chain use
Type
Male
Type
Female
Voltage (V)
42
Key Features
Cable length (m)
home
Turck-Shop
Connectivity
Cordsets
PSGS4M-PKGS4M-4426-4M
4
Cable quality
PUR
In Stock
Price Group
K2
List Price
€ 41,58
Item Total
€ 41,58
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support