chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RJ45S-RJ45S-4426-0.3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Extension Cable
RJ45S-RJ45S-4426-0.3M
Order ID no. 6636566
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-30
Application
Data
Cable color
Green
Cable diameter (mm)
4.9
Cable length (m)
0.3
Cable quality
PUR
Connector A
RJ45
Connector B
RJ45
Core cross-section (mm²)
0.15
Current (A)
1.5
Design
Extension Cable
Height
10
Length
200
Network protocol
Ethernet
Number of Pins
4
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Special features
Suitable for drag chain use
Type
Male
Type
Male
Width
255
Key Features
Cable length (m)
0.3
Cable quality
PUR
In Stock
Price Group
K2
List Price
€ 28,49
home
Turck-Shop
Connectivity
Cordsets
RJ45S-RJ45S-4426-0.3M
Item Total
€ 28,49
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support