chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKS4.4T-12/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Aktuator- und Sensorleitung / PVC Anschlussleitung
WKS4.4T-12/TEL
Order ID no. 6636153
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
5.4
Cable length (m)
12
Cable quality
PVC
Coding
A-coded
Connector A
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Number of Pins
4
Orientation
Angled
Plug body
Plastic
Special features
Shielded, Shielding on coupling nut
Type
Female
Voltage (V)
250
Key Features
Cable length (m)
12
Cable quality
PVC
In Stock
Price Group
H1
List Price
€ 44,11
home
Turck-Shop
Connectivity
Cordsets
WKS4.4T-12/TEL
Item Total
€ 44,11
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support