chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PSWS4M-0.6-PSWS4M/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Aktuator- und Sensorleitung / PVC Verbindungsleitung
PSWS4M-0.6-PSWS4M/TEL
Order ID no. 6636108
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Signal
Approvals
CE
Cable color
Black
Cable diameter (mm)
5.4
Cable length (m)
0.6
Cable quality
PVC
Connector A
M8 x 1
Connector B
M8 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of Pins
4
Number of pins
4
Orientation
Angled
Orientation
Angled
Plug body
Plastic
Special features
Shielded, Shielding on coupling nut
Type
Male
Type
Male
Voltage (V)
30
Key Features
Cable length (m)
0.6
Cable quality
PVC
In Stock
Price Group
H1
List Price
€ 29,92
home
Turck-Shop
Connectivity
Cordsets
PSWS4M-0.6-PSWS4M/TEL
Item Total
€ 29,92
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support