chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PSG4S-0.7/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Aktuator- und Sensorleitung / PVC Anschlussleitung
PSG4S-0.7/TEL
Order ID no. 6636014
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
4.6
Cable length (m)
0.7
Cable quality
PVC
Connector A
Male, Ø 8 mm, Straight
Connector A
Ø 8 mm
Core cross-section (mm²)
0.34
Current (A)
4
Design
Connection Cable
Number of Pins
4
Orientation
Straight
Plug body
Plastic
Type
Male
Key Features
Cable length (m)
0.7
Cable quality
PVC
Connector A
Male, Ø 8 mm, Straight
In Stock
Price Group
H1
List Price
€ 8,20
home
Turck-Shop
Connectivity
Cordsets
PSG4S-0.7/TEL
Item Total
€ 8,20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support