chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKGC4.5S-2-RSW4.5T/TXL1405 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR Extension Cable
PKGC4.5S-2-RSW4.5T/TXL1405
Order ID no. 6635777
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
Black
Cable diameter (mm)
5
Cable length (m)
2
Cable quality
PUR
Coding
B-coded
Coding
B-coded
Connector A
Female, Ø 8 mm, Straight, B-coded
Connector A
Ø 8 mm
Connector B
Male, M12 x 1, Straight, B-coded
Connector B
M12 x 1
Core cross-section (mm²)
0.14
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of Pins
5
Number of pins
5
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Special features
Suitable for drag chain use
Type
Female
Type
Male
Key Features
Cable length (m)
2
Cable quality
PUR
Connector A
Female, Ø 8 mm, Straight, B-coded
Connector B
Male, M12 x 1, Straight, B-coded
In Stock
Price Group
K1
List Price
€ 32,78
Item Total
€ 32,78
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Cordsets
PKGC4.5S-2-RSW4.5T/TXL1405
Contact Support