chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSSD-4422-30M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Leitung für Industrial Ethernet Anschlussleitung
RSSD-4422-30M
Order ID no. 6635593
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Application
Data
Approvals
CE, UKCA, UL
Cable color
Green
Cable diameter (mm)
6.5
Cable length (m)
30
Cable quality
PUR
Coding
D-coded
Connector A
M12 x 1
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Network protocol
Ethernet
Number of Pins
4
Orientation
Straight
Plug body
Plastic
Type
Male
Voltage (V)
30
Key Features
Cable length (m)
30
Cable quality
PUR
In Stock
Price Group
K2
List Price
€ 154,66
home
Turck-Shop
Connectivity
Cordsets
RSSD-4422-30M
Item Total
€ 154,66
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support