chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKCV12T-100/TFW | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Aktuator- und Sensorleitung / PP-EPDM Anschlussleitung
WKCV12T-100/TFW
Order ID no. 6635434
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Signal, Washdown (F&B)
Cable color
White
Cable diameter (mm)
5.7
Cable length (m)
100
Cable quality
PP-EPDM
Connector A
M12 x 1
Core cross-section (mm²)
0.14
Coupling nut/screw material A
Stainless Steel
Current (A)
1.5
Design
Connection Cable
Number of Pins
12
Orientation
Angled
Plug body
Plastic
Type
Female
Voltage (V)
30
Key Features
Cable length (m)
100
Cable quality
PP-EPDM
In Stock
Price Group
K1
List Price
€ 594,00
Item Total
€ 594,00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Cordsets
WKCV12T-100/TFW
Contact Support