chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSSD-RJ45S-4422-55M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Extension Cable
RSSD-RJ45S-4422-55M
Order ID no. 6635374
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Application
Data
Approvals
CE, UKCA, UL
Cable color
Green
Cable diameter (mm)
6.5
Cable length (m)
55
Cable quality
PUR
Coding
D-coded
Connector A
Male, M12 x 1, Straight, D-coded
Connector A
M12 x 1
Connector B
Male, RJ45, Straight
Connector B
RJ45
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Brass
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Type
Male
Type
Male
Key Features
Cable length (m)
55
Cable quality
PUR
Connector A
Male, M12 x 1, Straight, D-coded
Connector B
Male, RJ45, Straight
In Stock
Price Group
K2
List Price
€ 286,99
home
Turck-Shop
Connectivity
Cordsets
RSSD-RJ45S-4422-55M
Item Total
€ 286,99
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support