chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKWS3M-0.3/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Aktuator- und Sensorleitung / PVC Anschlussleitung
PKWS3M-0.3/TEL
Order ID no. 6634617
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
5.2
Cable length (m)
0.3
Cable quality
PVC
Connector A
Female, M8 x 1, Angled
Connector A
M8 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Number of Pins
3
Orientation
Angled
Plug body
Plastic
Special features
Shielded, Shielding on coupling nut
Type
Female
Key Features
Cable length (m)
0.3
Cable quality
PVC
Connector A
Female, M8 x 1, Angled
In Stock
Price Group
H1
List Price
€ 17,27
home
Turck-Shop
Connectivity
Cordsets
PKWS3M-0.3/TEL
Item Total
€ 17,27
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support