chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKC4.5T-8-RSC4.5T/TEY2501 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
RFID-Leitung Standard-Ausführung Verbindungsleitung
WKC4.5T-8-RSC4.5T/TEY2501
Order ID no. 6634583
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
cULus
Cable length (m)
8
Coding
A-coded
Coding
A-coded
Connector A
M12 x 1
Connector B
M12 x 1
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Design
Extension Cable
Number of Pins
5
Number of pins
5
Orientation
Angled
Orientation
Straight
Plug body
Plastic
Type
Female
Type
Male
Voltage (V)
60
Key Features
Cable length (m)
8
In Stock
Price Group
K1
List Price
€ 62,70
home
Turck-Shop
Connectivity
Cordsets
WKC4.5T-8-RSC4.5T/TEY2501
Item Total
€ 62,70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support