chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKGS4M-2/TEY | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Aktuator- und Sensorleitung / PVC Anschlussleitung
PKGS4M-2/TEY
Order ID no. 6634577
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Approvals
cULus
Cable color
Yellow
Cable diameter (mm)
5.4
Cable length (m)
2
Cable quality
PVC
Connector A
M8 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Number of Pins
4
Orientation
Straight
Plug body
Plastic
Type
Female
Key Features
Cable length (m)
2
Cable quality
PVC
In Stock
Price Group
H1
List Price
€ 21,89
home
Turck-Shop
Connectivity
Cordsets
PKGS4M-2/TEY
Item Total
€ 21,89
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support