chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKCV4.4T-1-RSCV4.4T/TFW | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Aktuator- und Sensorleitung / PP-EPDM Verbindungsleitung
WKCV4.4T-1-RSCV4.4T/TFW
Order ID no. 6634566
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Signal, Washdown (F & B)
Cable color
White
Cable diameter (mm)
4.4
Cable length (m)
1
Cable quality
PP-EPDM
Connector A
Female, M12 x 1, Angled
Connector A
M12 x 1
Connector B
Male, M12 x 1, Straight
Connector B
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Stainless Steel
Coupling nut/screw material B
Stainless Steel
Current (A)
4
Design
Extension Cable
Number of pins
4
Orientation
Angled
Orientation
Straight
Plug body
Plastic
Type
Female
Type
Male
Voltage (V)
250
Key Features
Cable length (m)
1
Cable quality
PP-EPDM
Connector A
Female, M12 x 1, Angled
Connector B
Male, M12 x 1, Straight
In Stock
Price Group
K1
List Price
€ 17,60
home
Turck-Shop
Connectivity
Cordsets
WKCV4.4T-1-RSCV4.4T/TFW
Item Total
€ 17,60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support