chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKC4.5T-3/TEY2501 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
RFID Cable Standard Version Connection Cable
RKC4.5T-3/TEY2501
Order ID no. 6633990
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Yellow
Cable diameter (mm)
6.9
Cable length (m)
3
Cable quality
PVC
Coding
A-coded
Connector A
Female, M12 x 1, Straight, A-coded
Connector A
M12 x 1
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Number of Pins
5
Orientation
Straight
Plug body
Plastic
Type
Female
Voltage (V)
60
Key Features
Cable length (m)
3
Cable quality
PVC
Connector A
Female, M12 x 1, Straight, A-coded
In Stock
Price Group
K1
List Price
€ 30,69
home
Turck-Shop
Connectivity
Cordsets
RKC4.5T-3/TEY2501
Item Total
€ 30,69
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support