chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKC4.4T-2.5-WSC4.4T/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC Extension Cable
RKC4.4T-2.5-WSC4.4T/TEL
Order ID no. 6633755
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
4.6
Cable length (m)
2.5
Cable quality
PVC
Coding
A-coded
Coding
A-coded
Connector A
M12 x 1
Connector B
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Angled
Plug body
Plastic
Type
Female
Type
Male
Voltage (V)
250
Key Features
Cable length (m)
2.5
Cable quality
PVC
In Stock
Price Group
H1
List Price
€ 18,26
home
Turck-Shop
Connectivity
Cordsets
RKC4.4T-2.5-WSC4.4T/TEL
Item Total
€ 18,26
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support