chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKC4T-P7X2-4/TXO3700 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR Connection Cable
WKC4T-P7X2-4/TXO3700
Order ID no. 6633284
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Orange
Cable diameter (mm)
6.3
Cable length (m)
4
Cable quality
PUR
Coding
A-coded
Connector A
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Number of Pins
3
Orientation
Angled
Plug body
Plastic
Special features
Resistant to welding sparks, Suitable for drag chain use
Type
Female
Key Features
Cable length (m)
4
Cable quality
PUR
In Stock
Price Group
H1
List Price
€ 21,89
home
Turck-Shop
Connectivity
Cordsets
WKC4T-P7X2-4/TXO3700
Item Total
€ 21,89
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support