chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKW3M-0.8-PSG3M/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR Extension Cable
PKW3M-0.8-PSG3M/TXL
Order ID no. 6633114
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
4.1
Cable length (m)
0.8
Cable quality
PUR
Connector A
Female, M8 x 1, Angled
Connector A
M8 x 1
Connector B
Male, M8 x 1, Straight
Connector B
M8 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of Pins
3
Number of pins
3
Orientation
Angled
Orientation
Straight
Plug body
Plastic
Special features
Suitable for drag chain use
Type
Female
Type
Male
Key Features
Cable length (m)
0.8
Cable quality
PUR
Connector A
Female, M8 x 1, Angled
Connector B
Male, M8 x 1, Straight
In Stock
Price Group
H1
List Price
€ 13,86
home
Turck-Shop
Connectivity
Cordsets
PKW3M-0.8-PSG3M/TXL
Item Total
€ 13,86
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support