chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSC4.4T-35/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR Connection Cable
RSC4.4T-35/TXL
Order ID no. 6631737
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
4.5
Cable length (m)
35
Cable quality
PUR
Coding
A-coded
Connector A
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Number of Pins
4
Orientation
Straight
Plug body
Plastic
Special features
Suitable for drag chain use
Type
Male
Voltage (V)
250
Key Features
Cable length (m)
35
Cable quality
PUR
In Stock
Price Group
H1
List Price
€ 73,70
home
Turck-Shop
Connectivity
Cordsets
RSC4.4T-35/TXL
Item Total
€ 73,70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support