chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKC4T-2-PSW4.305M/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR Extension Cable
WKC4T-2-PSW4.305M/TXL
Order ID no. 6630366
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
4.1
Cable length (m)
2
Cable quality
PUR
Coding
A-coded
Connector A
Female, M12 x 1, Angled, A-coded
Connector A
M12 x 1
Connector B
Male, M8 x 1, Angled
Connector B
M8 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of Pins
3
Number of pins
4
Orientation
Angled
Orientation
Angled
Plug body
Plastic
Special features
Suitable for drag chain use
Type
Female
Type
Male
Key Features
Cable length (m)
2
Cable quality
PUR
Connector A
Female, M12 x 1, Angled, A-coded
Connector B
Male, M8 x 1, Angled
In Stock
Price Group
H1
List Price
€ 18,37
home
Turck-Shop
Connectivity
Cordsets
WKC4T-2-PSW4.305M/TXL
Item Total
€ 18,37
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support