chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PSG3S-2.35/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR Connection Cable
PSG3S-2.35/TXL
Order ID no. 6628972
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
4.1
Cable length (m)
2.35
Cable quality
PUR
Connector A
Male, Ø 8 mm, Straight
Connector A
Ø 8 mm
Core cross-section (mm²)
0.34
Current (A)
4
Design
Connection Cable
Number of Pins
3
Orientation
Straight
Plug body
Plastic
Special features
Suitable for drag chain use
Type
Male
Key Features
Cable length (m)
2.35
Cable quality
PUR
Connector A
Male, Ø 8 mm, Straight
In Stock
Price Group
H1
List Price
€ 9,03
home
Turck-Shop
Connectivity
Cordsets
PSG3S-2.35/TXL
Item Total
€ 9,03
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support