chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
CKCM12-11-15/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Connection Cable
CKCM12-11-15/TXL
Order ID no. 6628215
home
Home
Loading...
Technical Data
Downloads
Cable length (m)
15
Connector A
M23 x 1
Coupling nut/screw material A
Brass
Design
Connection Cable
Number of Pins
12
Orientation
Straight
Plug body
Plastic
Type
Female
Key Features
Cable length (m)
15
In Stock
Price Group
K1
List Price
€ 155,76
home
Turck-Shop
Connectivity
Cordsets
CKCM12-11-15/TXL
Item Total
€ 778,80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support