chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKCV4T-2/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC Connection Cable
WKCV4T-2/TEL
Order ID no. 6626274
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
4.3
Cable length (m)
2
Cable quality
PVC
Coding
A-coded
Connector A
Female, M12 x 1, Angled, A-coded
Connector A
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Stainless Steel
Current (A)
4
Design
Connection Cable
Height
15
Length
160
Number of Pins
3
Orientation
Angled
Plug body
Plastic
Type
Female
Voltage (V)
250
Width
160
Key Features
Cable length (m)
2
Cable quality
PVC
Connector A
Female, M12 x 1, Angled, A-coded
In Stock
Price Group
H1
List Price
€ 13,09
home
Turck-Shop
Connectivity
Cordsets
WKCV4T-2/TEL
Item Total
€ 13,09
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support