chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TBS02-S80E-5-RSC5.31T/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve connector B type valve connector - male M12 x 1
TBS02-S80E-5-RSC5.31T/TXL
Order ID no. 6606962
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Application
Signal
Cable color
Black
Cable diameter (mm)
5.2
Cable length (m)
5
Cable quality
PUR
Connector A
Design B
Core cross-section (mm²)
0.75
Current (A)
4
Design
Extension Cable
Number of Pins
2+PE
Orientation
Straight
Plug body
Plastic
Protective component
Transil diode
Type
Valve connector
Type
Male
Voltage (V)
24
Key Features
Cable length (m)
5
Cable quality
PUR
In Stock
Price Group
K2
List Price
€ 32,01
home
Turck-Shop
Connectivity
Cordsets
TBS02-S80E-5-RSC5.31T/TXL
Item Total
€ 32,01
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support