chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TBS02-S80E-0.6-RSC5.31T/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve connector B type valve connector - male M12 x 1
TBS02-S80E-0.6-RSC5.31T/TXL
Order ID no. 6606960
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Application
Signal
Cable color
Black
Cable diameter (mm)
5.2
Cable length (m)
0.6
Cable quality
PUR
Connector A
Design B
Core cross-section (mm²)
0.75
Current (A)
4
Design
Extension Cable
Number of Pins
2+PE
Orientation
Straight
Plug body
Plastic
Protective component
Transil diode
Type
Valve connector
Type
Male
Voltage (V)
24
Key Features
Cable length (m)
0.6
Cable quality
PUR
In Stock
Price Group
K2
List Price
€ 24,64
home
Turck-Shop
Connectivity
Cordsets
TBS02-S80E-0.6-RSC5.31T/TXL
Item Total
€ 24,64
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support