chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VIS02-S80E-0.8-WSC5.31T/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve connector BI type Extension Cable
VIS02-S80E-0.8-WSC5.31T/TXL
Order ID no. 6606946
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Application
Signal
Cable color
Black
Cable diameter (mm)
5.2
Cable length (m)
0.8
Cable quality
PUR
Connector A
Design BI
Connector B
M12 x 1
Core cross-section (mm²)
0.75
Current (A)
4
Design
Extension Cable
Number of Pins
2+PE
Orientation
Straight
Plug body
Plastic
Protective component
Transil diode
Type
Valve connector
Type
Male
Voltage (V)
24
Key Features
Cable length (m)
0.8
Cable quality
PUR
In Stock
Price Group
K2
List Price
€ 24,31
home
Turck-Shop
Connectivity
Cordsets
VIS02-S80E-0.8-WSC5.31T/TXL
Item Total
€ 24,31
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support