chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TIS02-S80E-2-RSC5.31T/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve connector BI type Extension Cable
TIS02-S80E-2-RSC5.31T/TEL
Order ID no. 6606763
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Signal
Cable color
Black
Cable diameter (mm)
5.3
Cable length (m)
2
Cable quality
PVC
Connector A
Design BI
Connector B
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of Pins
2+PE
Number of pins
2+PE
Orientation
Straight
Plug body
Plastic
Protective component
Transil diode
Type
Valve connector
Type
Male
Voltage (V)
24
Key Features
Cable length (m)
2
Cable quality
PVC
In Stock
Price Group
K2
List Price
€ 25,41
home
Turck-Shop
Connectivity
Cordsets
TIS02-S80E-2-RSC5.31T/TEL
Item Total
€ 25,41
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support