chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TIS02-S80E-2/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve connector BI type Connection Cable
TIS02-S80E-2/TEL
Order ID no. 6606723
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Signal
Cable color
Black
Cable diameter (mm)
6.1
Cable length (m)
2
Cable quality
PVC
Connector A
Valve connector, Design BI
Connector A
Design BI
Core cross-section (mm²)
0.75
Current (A)
4
Design
Connection Cable
Number of Pins
2+PE
Plug body
Plastic
Protective component
Transil diode
Type
Valve connector
Voltage (V)
24
Key Features
Cable length (m)
2
Cable quality
PVC
Connector A
Valve connector, Design BI
In Stock
Price Group
K2
List Price
€ 14,19
home
Turck-Shop
Connectivity
Cordsets
TIS02-S80E-2/TEL
Item Total
€ 14,19
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support