chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VC8S02-A80E-3/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve connector C type Connection Cable
VC8S02-A80E-3/TEL
Order ID no. 6606722
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Signal
Cable color
Black
Cable diameter (mm)
6.1
Cable length (m)
3
Cable quality
PVC
Connector A
Valve connector, Design C
Connector A
Design C
Core cross-section (mm²)
0.75
Current (A)
4
Design
Connection Cable
Number of Pins
2+PE
Plug body
Plastic
Protective component
without protective circuitry
Type
Valve connector
Voltage (V)
230
Key Features
Cable length (m)
3
Cable quality
PVC
Connector A
Valve connector, Design C
In Stock
Price Group
K2
List Price
€ 11,77
home
Turck-Shop
Connectivity
Cordsets
VC8S02-A80E-3/TEL
Item Total
€ 11,77
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support