chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VC9S22-T80E-3/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve connector CI type Connection Cable
VC9S22-T80E-3/TEL
Order ID no. 6606705
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Signal
Cable color
Black
Cable diameter (mm)
6.1
Cable length (m)
3
Cable quality
PVC
Connector A
Valve connector, Design CI
Connector A
Design CI
Core cross-section (mm²)
0.75
Current (A)
4
Design
Connection Cable
Number of Pins
2+PE, PE bridged
Plug body
Plastic
Protective component
Z diode
Type
Valve connector
Voltage (V)
24
Key Features
Cable length (m)
3
Cable quality
PVC
Connector A
Valve connector, Design CI
In Stock
Price Group
K2
List Price
€ 15,62
home
Turck-Shop
Connectivity
Cordsets
VC9S22-T80E-3/TEL
Item Total
€ 15,62
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support