chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VAS22-S80E-1.5/TEG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve Connector, A Type
VAS22-S80E-1.5/TEG
Order ID no. 6606655
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Cable length (m)
1.5
Design
Connection Cable
Height
2
Length
117
Number of Pins
2+PE, PE bridged
Protective component
Transil diode
Voltage (V)
24
Width
113
Key Features
Cable length (m)
1.5
In Stock
Price Group
K2
List Price
€ 14,85
home
Turck-Shop
Connectivity
Cordsets
VAS22-S80E-1.5/TEG
Item Total
€ 14,85
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support