chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TIS02-S80E-10/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve connector BI type Connection Cable
TIS02-S80E-10/TXL
Order ID no. 6606650
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Application
Signal
Cable color
Black
Cable diameter (mm)
5.7
Cable length (m)
10
Cable quality
PUR
Connector A
Valve connector, Design BI
Connector A
Design BI
Core cross-section (mm²)
0.75
Current (A)
4
Design
Connection Cable
Number of Pins
2+PE
Plug body
Plastic
Protective component
Transil diode
Type
Valve connector
Voltage (V)
24
Key Features
Cable length (m)
10
Cable quality
PUR
Connector A
Valve connector, Design BI
In Stock
Price Group
K2
List Price
€ 34,98
home
Turck-Shop
Connectivity
Cordsets
TIS02-S80E-10/TXL
Item Total
€ 34,98
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support