chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VC8S22-T80E-3-RSC5.31T/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve connector C type Extension Cable
VC8S22-T80E-3-RSC5.31T/TXL
Order ID no. 6606636
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Application
Signal
Cable color
Black
Cable diameter (mm)
5.2
Cable length (m)
3
Cable quality
PUR
Connector A
Valve connector, Design C
Connector A
Design C
Connector B
Male, M12 x 1, Straight
Connector B
M12 x 1
Core cross-section (mm²)
0.75
Current (A)
4
Design
Extension Cable
Number of Pins
2+PE, PE bridged
Orientation
Straight
Plug body
Plastic
Protective component
Z diode
Type
Valve connector
Type
Male
Voltage (V)
24
Key Features
Cable length (m)
3
Cable quality
PUR
Connector A
Valve connector, Design C
Connector B
Male, M12 x 1, Straight
In Stock
Price Group
K2
List Price
€ 24,31
home
Turck-Shop
Connectivity
Cordsets
VC8S22-T80E-3-RSC5.31T/TXL
Item Total
€ 243,10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support