chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VAS03-A80E-2/TEG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve connector A type
VAS03-A80E-2/TEG
Order ID no. 6606620
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Signal
Cable color
Gray
Cable length (m)
2
Cable quality
PVC
Connector A
Valve connector, Design A
Connector A
Design A
Current (A)
4
Design
Connection Cable
Number of Pins
3+PE
Plug body
Plastic
Protective component
without protective circuitry
Type
Valve connector
Voltage (V)
230
Key Features
Cable length (m)
2
Cable quality
PVC
Connector A
Valve connector, Design A
In Stock
Price Group
K2
List Price
€ 18,15
home
Turck-Shop
Connectivity
Cordsets
VAS03-A80E-2/TEG
Item Total
€ 18,15
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support