chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VAS03-A80E-5/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve connector A type Connection Cable
VAS03-A80E-5/TXL
Order ID no. 6606604
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Application
Signal
Cable color
Black
Cable diameter (mm)
6.4
Cable length (m)
5
Cable quality
PUR
Connector A
Design A
Core cross-section (mm²)
0.75
Current (A)
4
Design
Connection Cable
Number of Pins
3+PE
Plug body
Plastic
Protective component
without protective circuitry
Type
Valve connector
Voltage (V)
230
Key Features
Cable length (m)
5
Cable quality
PUR
In Stock
Price Group
K2
List Price
€ 20,46
home
Turck-Shop
Connectivity
Cordsets
VAS03-A80E-5/TXL
Item Total
€ 20,46
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support