chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VAS22-A80E-2-RSC5.31T/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve connector A type Extension Cable
VAS22-A80E-2-RSC5.31T/TXL
Order ID no. 6606598
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Application
Signal
Cable color
Black
Cable diameter (mm)
5.2
Cable length (m)
2
Cable quality
PUR
Connector A
Design A
Connector B
M12 x 1
Core cross-section (mm²)
0.75
Current (A)
4
Design
Extension Cable
Orientation
Straight
Plug body
Plastic
Type
Valve connector
Type
Male
Voltage (V)
60
Key Features
Cable length (m)
2
Cable quality
PUR
home
Turck-Shop
Connectivity
Cordsets
VAS22-A80E-2-RSC5.31T/TXL
In Stock
Price Group
K2
List Price
€ 20,46
Item Total
€ 20,46
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support