chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VAS22-S80E-5/TEG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve Connector, A Type Connection Cable
VAS22-S80E-5/TEG
Order ID no. 6606551
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Signal
Cable color
Gray
Cable diameter (mm)
6.1
Cable length (m)
5
Cable quality
PVC
Core cross-section (mm²)
0.75
Design
Connection Cable
Height
20
Length
170
Number of Pins
2+PE, PE bridged
Protective component
Transil diode
Voltage (V)
24
Width
170
Key Features
Cable length (m)
5
Cable quality
PVC
In Stock
Price Group
K2
List Price
€ 18,92
home
Turck-Shop
Connectivity
Cordsets
VAS22-S80E-5/TEG
Item Total
€ 18,92
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support