chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKS19/M23-3M-SUB-D/PUR | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable Connection Cable
WKS19/M23-3M-SUB-D/PUR
Order ID no. 6603735
home
Home
Loading...
Technical Data
Downloads
Cable color
Black
Cable diameter (mm)
8.9
Cable length (m)
3
Cable quality
TPU
Connector A
M23 x 1
Connector B
D-Sub
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Brass
Current (A)
2
Number of Pins
19
Number of pins
25
Orientation
Angled
Plug body
Plastic
Type
Male
Type
Female
Voltage (V)
150
Key Features
Cable length (m)
3
Cable quality
TPU
In Stock
Price Group
K1
List Price
€ 270,49
home
Turck-Shop
Connectivity
Cordsets
WKS19/M23-3M-SUB-D/PUR
Item Total
€ 270,49
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support