chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKS19/M23-0.5M-SUB-D/PUR | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable Connection Cable
WKS19/M23-0.5M-SUB-D/PUR
Order ID no. 6603432
home
Home
Loading...
Technical Data
Downloads
Cable color
Black
Cable diameter (mm)
8.9
Cable length (m)
0.5
Cable quality
TPU
Connector A
M23 x 1
Connector B
D-Sub
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Brass
Current (A)
2
Number of Pins
19
Number of pins
25
Orientation
Angled
Plug body
Plastic
Type
Male
Type
Female
Voltage (V)
150
Key Features
Cable length (m)
0.5
Cable quality
TPU
In Stock
Price Group
K1
List Price
€ 270,49
home
Turck-Shop
Connectivity
Cordsets
WKS19/M23-0.5M-SUB-D/PUR
Item Total
€ 270,49
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support