chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKS4.5[5]-4PDP-RS (01) | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable PUR Cable Jacket
RKS4.5[5]-4PDP-RS (01)
Order ID no. 6601583
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Data
Approvals
CSA, UL
Cable color
Blue
Cable diameter (mm)
7.6
Cable length (m)
4
Cable quality
PUR
Coding
B-coded
Coding
B-coded
Connector A
Female, M12 x 1, Straight, B-coded
Connector A
M12 x 1
Connector B
Male, M12 x 1, Straight, B-coded
Connector B
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Network protocol
PROFIBUS-DP
Number of Pins
5
Number of pins
5
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Type
Female
Type
Male
Key Features
Cable length (m)
4
Cable quality
PUR
Connector A
Female, M12 x 1, Straight, B-coded
Connector B
Male, M12 x 1, Straight, B-coded
In Stock
Price Group
K1
List Price
€ 71,28
home
Turck-Shop
Connectivity
Cordsets
RKS4.5[5]-4PDP-RS (01)
Item Total
€ 71,28
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support