chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
VAS22-S80E-3-RSC5.31T/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve Connector, A Type Extension Cable
VAS22-S80E-3-RSC5.31T/TEL
Order ID no. 100055704
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Signal
Cable color
Black
Cable diameter (mm)
5.3
Cable length (m)
3
Cable quality
PVC
Connector B
Male, M12 x 1, Straight
Connector B
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material B
Brass
Design
Extension Cable
Number of Pins
2+PE, PE bridged
Number of pins
2+PE
Orientation
Straight
Protective component
Transil diode
Type
Male
Voltage (V)
24
Key Features
home
Turck-Shop
Connectivity
Cordsets
VAS22-S80E-3-RSC5.31T/TEL
Cable length (m)
3
Cable quality
PVC
Connector B
Male, M12 x 1, Straight
In Stock
Price Group
K2
List Price
€ 27,83
Item Total
€ 27,83
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support