chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSSX-8814-3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Leitung für Industrial Ethernet Anschlussleitung
RSSX-8814-3M
Order ID no. 100054454
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
cULus
Cable color
Green
Cable diameter (mm)
8.9
Cable length (m)
3
Cable quality
PUR
Coding
X-coded
Connector A
Male, M12 x 1, Straight, X-coded
Connector A
M12 x 1
Core cross-section (mm²)
0.14
Coupling nut/screw material A
Brass
Current (A)
0.5
Design
Connection Cable
Network protocol
Ethernet
Number of Pins
8
Orientation
Straight
Plug body
Plastic
Type
Male
Key Features
Cable length (m)
3
Cable quality
PUR
Connector A
Male, M12 x 1, Straight, X-coded
In Stock
Price Group
K2
List Price
€ 72,16
home
Turck-Shop
Connectivity
Cordsets
RSSX-8814-3M
Item Total
€ 72,16
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support