chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKP46.411PLA-0.5-RSP46.224PLA/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Supply Cable - M12 Power Accessories for inductive couplers
RKP46.411PLA-0.5-RSP46.224PLA/TXL
Order ID no. 100053851
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Power
Cable color
Black
Cable diameter (mm)
7.2
Cable length (m)
0.5
Cable quality
PUR
Coding
L-coded
Coding
L-coded
Connector A
M12 x 1
Connector B
M12 x 1
Core cross-section (mm²)
1.5
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
16
Design
Extension Cable
Height
0
Length
0
Number of Pins
4
Number of pins
2
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Special features
Suitable for drag chain use
Type
Female
Type
Male
Voltage (V)
63
Width
0
home
Turck-Shop
Connectivity
Cordsets
RKP46.411PLA-0.5-RSP46.224PLA/TXL
Key Features
Cable length (m)
0.5
Cable quality
PUR
In Stock
Price Group
K2
List Price
€ 52,25
Item Total
€ 52,25
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support