chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSP54PLA-40/TXG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Versorgungsleitung - M12-Power Anschlussleitung
RSP54PLA-40/TXG
Order ID no. 100053519
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Power
Cable color
Gray
Cable diameter (mm)
9.5
Cable length (m)
40
Cable quality
PUR
Coding
L-coded
Connector A
M12 x 1
Core cross-section (mm²)
2.5
Coupling nut/screw material A
Brass
Current (A)
16
Design
Connection Cable
Height
0
Length
0
Number of Pins
4+FE
Orientation
Straight
Plug body
Plastic
Special features
Suitable for drag chain use
Type
Male
Voltage (V)
63
Width
0
Key Features
Cable length (m)
40
Cable quality
PUR
In Stock
Price Group
K2
List Price
€ 341,66
home
Turck-Shop
Connectivity
Cordsets
RSP54PLA-40/TXG
Item Total
€ 341,66
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support