chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKP54PLA-40/TXG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Versorgungsleitung - M12-Power Anschlussleitung
RKP54PLA-40/TXG
Order ID no. 100053252
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Power
Cable color
Gray
Cable diameter (mm)
9.5
Cable length (m)
40
Cable quality
PUR
Coding
L-coded
Connector A
M12 x 1
Core cross-section (mm²)
2.5
Coupling nut/screw material A
Brass
Current (A)
16
Design
Connection Cable
Height
300
Length
300
Number of Pins
4+FE
Orientation
Straight
Plug body
Plastic
Special features
Suitable for drag chain use
Type
Female
Voltage (V)
63
Width
100
Key Features
Cable length (m)
40
Cable quality
PUR
In Stock
Price Group
K2
List Price
€ 340,23
home
Turck-Shop
Connectivity
Cordsets
RKP54PLA-40/TXG
Item Total
€ 340,23
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support