chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKS44PTB-10/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Supply Cable - M12 Power
WKS44PTB-10/TXL
Order ID no. 100052086
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Application
Power
Cable color
Black
Cable diameter (mm)
9.4
Cable length (m)
10
Cable quality
PUR
Coding
T-coded
Connector A
M12 x 1
Core cross-section (mm²)
2.5
Coupling nut/screw material A
Brass
Current (A)
16
Number of Pins
4
Orientation
Angled
Plug body
Plastic
Special features
Shielded, Shielding on coupling nut, Suitable for drag chain use
Type
Female
Key Features
Cable length (m)
10
Cable quality
PUR
In Stock
Price Group
K2
List Price
€ 178,97
home
Turck-Shop
Connectivity
Cordsets
WKS44PTB-10/TXL
Item Total
€ 178,97
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support