chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKP56PLB-20-RSM50.2/TXG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Versorgungsleitung - M12-Power Verbindungsleitung
RKP56PLB-20-RSM50.2/TXG
Order ID no. 100051940
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Application
Power
Cable color
Gray
Cable diameter (mm)
8
Cable length (m)
20
Cable quality
PUR
Coding
L-coded
Connector A
M12 x 1
Connector B
7/8″-16 UN
Core cross-section (mm²)
1.5
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Aluminum
Current (A)
9
Design
Extension Cable
Number of Pins
4+FE
Number of pins
4+FE
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Special features
Suitable for drag chain use
Type
Female
Type
Male
Key Features
Cable length (m)
20
Cable quality
PUR
In Stock
Price Group
K2
List Price
€ 185,90
home
Turck-Shop
Connectivity
Cordsets
RKP56PLB-20-RSM50.2/TXG
Item Total
€ 185,90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support