chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RJ45S-8814-35M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Leitung für Industrial Ethernet Anschlussleitung
RJ45S-8814-35M
Order ID no. 100051846
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
cULus
Cable color
Green
Cable diameter (mm)
8.9
Cable length (m)
35
Cable quality
PUR
Connector A
RJ45
Core cross-section (mm²)
0.14
Current (A)
1.5
Height
60
Length
300
Network protocol
Ethernet
Number of Pins
8
Orientation
Straight
Plug body
Plastic
Type
Male
Width
300
Key Features
Cable length (m)
35
Cable quality
PUR
In Stock
Price Group
K2
List Price
€ 167,97
home
Turck-Shop
Connectivity
Cordsets
RJ45S-8814-35M
Item Total
€ 167,97
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support