chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKP56PLA-10/TXG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Supply Cable - M12 Power Connection Cable
WKP56PLA-10/TXG
Order ID no. 100050994
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Power
Cable color
Gray
Cable diameter (mm)
8
Cable length (m)
10
Cable quality
PUR
Coding
L-coded
Connector A
Female, M12 x 1, Angled, L-coded
Connector A
M12 x 1
Core cross-section (mm²)
1.5
Coupling nut/screw material A
Brass
Current (A)
16
Design
Connection Cable
Height
60
Length
300
Number of Pins
4+FE
Orientation
Angled
Plug body
Plastic
Special features
Suitable for drag chain use
Type
Female
Width
300
Key Features
Cable length (m)
10
Cable quality
PUR
Connector A
Female, M12 x 1, Angled, L-coded
In Stock
Price Group
K2
List Price
€ 89,65
home
Turck-Shop
Connectivity
Cordsets
WKP56PLA-10/TXG
Item Total
€ 89,65
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support