chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKP56PLB-10-RSM50.2/TXG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Versorgungsleitung - M12-Power Verbindungsleitung
RKP56PLB-10-RSM50.2/TXG
Order ID no. 100049205
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Application
Power
Cable color
Gray
Cable diameter (mm)
8
Cable length (m)
10
Cable quality
PUR
Coding
L-coded
Connector A
Female, M12 x 1, Straight, L-coded
Connector A
M12 x 1
Connector B
Male, 7/8″-16 UN, Straight
Connector B
7/8″-16 UN
Core cross-section (mm²)
1.5
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Aluminum
Current (A)
9
Design
Extension Cable
Number of Pins
4+FE
Number of pins
4+FE
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Special features
Suitable for drag chain use
Type
Female
Type
Male
Key Features
Cable length (m)
10
Cable quality
PUR
Connector A
Female, M12 x 1, Straight, L-coded
Connector B
Male, 7/8″-16 UN, Straight
In Stock
Price Group
K2
List Price
€ 119,79
home
Turck-Shop
Connectivity
Cordsets
RKP56PLB-10-RSM50.2/TXG
Item Total
€ 119,79
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support